Schneider-Electric
 
ZBW008A picture- web-product-data-sheet
ZBW008A
Boot, Harmony XB4, Harmony XB5, transparent, for rectangular double headed pushbutton 22mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Accessory / separate part type Double boot
Product or component type Boot
Accessory / separate part category Protection accessories
Accessory / separate part destination Double headed push-button
Shape Rectangular
Product specific application For food industry applications
Quantity per set Set of 10
Complementary
Colour Transparent
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 9.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 9.0 cm
Package 2 Width 6.0 cm
Package 2 Length 15.0 cm
Package 2 Weight 68.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 200
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.712 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months