Schneider-Electric
 
ZBW911 picture- web-product-data-sheet
ZBW911
Harmony XB4, Harmony XB5, white plain lens for circular illuminated pushbutton 22mm with BA9s bulb
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Accessory / separate part designation Lens cap
Accessory / separate part type Cap
Accessory / separate part category Lighting accessories
Product compatibility BA 9s
Accessory / separate part destination Illuminated push-button with flush push
Cap or lens type Plain lens
Cap/operator or lens colour White
Shape of signaling unit head Round
Marking Unmarked
Quantity per set Set of 10
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 1.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 15.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months