Schneider-Electric
 
ZBW9133 picture- web-product-data-sheet
ZBW9133
Head for illuminated push button, Harmony XB4, XB5, green, 22mm, universal LED, plain lens, unmarked
Important message Important message: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part designation Lens cap
Accessory / separate part type Cap
Accessory / separate part category Lighting accessories
Product compatibility Universal LED
Accessory / separate part destination Illuminated push-button with flush push
Cap or lens type Plain lens
Cap/operator or lens colour Green
Shape of signaling unit head Round
Marking Unmarked
Quantity per set Set of 10
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 4.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 2.0 cm
Package 2 Width 4.5 cm
Package 2 Length 6.5 cm
Package 2 Weight 10.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months