Schneider-Electric
 
ZBY001 picture- web-product-data-sheet
ZBY001
sheet of 50 unmarked legends, Harmony XB4, 6.5 x 15.5mm, for legend holder
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Accessory / separate part designation Blank legend
Accessory / separate part type Sheet of rectangular legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Legend holder
For standard head
Marking Unmarked
Label dimensions 6.5 x 15.5 mm
Sale per indivisible quantity 10
Complementary
Material Plastic
Product compatibility ZBZ001
Range compatibility Profil
Net weight 0.023 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 21.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 197.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 21.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 1.970 kg
Unit Type of Package 3 S02
Number of Units in Package 3 300
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 59.100 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months