Schneider-Electric
 
ZBY0101T picture- web-product-data-sheet
ZBY0101T
Blank legend, Harmony XB5S, Unmarked 28 x 7 mm for holder 30 x 40 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB5S
Product or component type Blank legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Accessory / separate part destination Biometric switch
For standard head
Marking Unmarked on black background
Label dimensions 28 x 7 mm
Sale per indivisible quantity 10
Complementary
Product compatibility XB5S
Net weight 0.005 kg
Operator position information 1 position
2 positions 90°
3 positions +/- 45°
Customizable No
Main group Push-button
Pilot light
Selector switch
Mushroom head
Illum push-button
Wireless push-button
Illum select switch
Range compatibility Harmony XB5S
Material Plastic
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months