|
|
|
ZBY02105
Marked legend, Harmony XB5, Harmony XB4, 8 x 27 mm for holder 30 x 40 mm, AVANT
|
|
|
|
|
End of Commercialization APR 29, 2021
|
|
|
|
|
Main
Range of product
|
Harmony XB5
Harmony XB4
|
Product or component type
|
Marked legend
|
Accessory / separate part type
|
Legend
|
Accessory / separate part category
|
Marking accessories
|
Accessory / separate part destination
|
Legend holder 30 x 40 mm
For standard head
|
Marking
|
White AVANT on 1 black side, 1 red side background
|
Label dimensions
|
8 x 27 mm
|
User language
|
French
|
Complementary
Warranty
|
18 months
|
Product compatibility
|
ZBZ34
ZBZ32
|
Range compatibility
|
Harmony XB4
Harmony XB5
|
Net weight
|
0.001 kg
|
Operator position information
|
1 position
|
Customizable
|
No
|
Material
|
Plastic
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|