Schneider-Electric
 
ZBY02126 picture- web-product-data-sheet
ZBY02126
Marked legend, Harmony XB4, Harmony XB5, 8 x 27 mm for holder 30 x 40 mm, SOUS TENSION
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Legend holder 30 x 40 mm
For standard head
Marking White SOUS TENSION on 1 black side, 1 red side background
Label dimensions 8 x 27 mm
User language French
Complementary
Warranty 18 months
Product compatibility ZBZ32
ZBZ34
Range compatibility Harmony XB4
Harmony XB5
Net weight 0.001 kg
Operator position information 1 position
Customizable No
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 3.000 cm
Package 1 Length 1.000 cm
Package 1 Weight 0.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 10.000 cm
Package 2 Length 10.000 cm
Package 2 Weight 3.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 1000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 530.000 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov