This Application will be decommissioned as of January 7th 2025

ZBY02496 |
Schneider-Electric
 
ZBY02496 picture- web-product-data-sheet
ZBY02496
marked legend 8 x 27 mm for legend holder 30 x 40 mm - FASE/FASE
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Legend holder 30 x 40 mm
For standard head
Marking White FASE/FASE on 1 black side, 1 red side background
Label dimensions 8 x 27 mm
User language Spanish
Complementary
Warranty 18 months
Product compatibility ZBZ32
ZBZ34
Range compatibility Harmony XB4
Harmony XB5
Net weight 0.001 kg
Operator position information 1 position
Customizable No
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 0.8 cm
Package 1 Length 7 cm
Package 1 Weight 10 g