Schneider-Electric
 
ZBY02610 picture- web-product-data-sheet
ZBY02610
Marked legend, Harmony XB4, Harmony XB5, 8 x 27 mm for holder 30 x 40 mm, SINISTRA
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Legend holder 30 x 40 mm
For standard head
Marking White SINISTRA on 1 black side, 1 red side background
Label dimensions 8 x 27 mm
User language Italian
Complementary
Warranty 18 months
Product compatibility ZBZ32
ZBZ34
Range compatibility Harmony XB4
Harmony XB5
Net weight 0.001 kg
Operator position information 1 position
Customizable No
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 0.8 cm
Package 1 Length 8.0 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 7.0 cm
Package 2 Width 0.8 cm
Package 2 Length 8.0 cm
Package 2 Weight 101.0 g