Schneider-Electric
 
ZBY1303 picture- web-product-data-sheet
ZBY1303
Harmony XB4, Harmony XB5, sheet of 66 self adhesive marked legends with marking START
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Accessory / separate part designation Marked
Accessory / separate part type Sheet of circular legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Push-button, switch or pilot light
For standard head
Marking START
User language English
Sale per indivisible quantity 10
Complementary
Material Plastic
Product compatibility XB4B
XB5A
Range compatibility Harmony XB5
Harmony XB4
Net weight 0.017 kg
Shape of signaling unit head Round
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 32 cm
Package 1 Width 0.4 cm
Package 1 Length 22 cm
Package 1 Weight 16 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months