Schneider-Electric
 
ZBY21CUST02 picture- web-product-data-sheet
ZBY21CUST02
legend holder 30 x 40 mm with legend
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Legend holder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 3.0 g
Offer Sustainability
EU RoHS Directive Under investigation