Schneider-Electric
 
ZBY2464 picture- web-product-data-sheet
ZBY2464
Legend holder, Harmony XB4, 30 x 40mm, plastic, 8 x 27mm legend, white marked AUTO-MANUAL
Schneider Electric
Characteristics
Main
Product or component type Legend holder
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Marked legend
Legend holder
Accessory / separate part destination Ø 22 mm control or signalling unit
For standard head
Range compatibility Harmony XB4
Harmony XB5
Legend holder size 30 x 40 mm
Marking White AUTO-MANUAL on 1 black side, 1 red side background
User language Spanish
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 3.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.5 cm
Package 2 Width 4.5 cm
Package 2 Length 6.5 cm
Package 2 Weight 20.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 600
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months