Schneider-Electric
 
ZBY2664 picture- web-product-data-sheet
ZBY2664
legend holder 30 x 40 mm with legend 8 x 27 mm with marking AUTO-MAN
Schneider Electric
Characteristics
Main
Product or component type Legend holder
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Marked legend
Legend holder
Accessory / separate part destination Ø 22 mm control or signalling unit
For standard head
Range compatibility Harmony XB4
Harmony XB5
Legend holder size 30 x 40 mm
Marking White AUTO-MAN on 1 black side, 1 red side background
User language Italian
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 3.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 0.9 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.0 cm
Package 2 Width 10.0 cm
Package 2 Length 8.0 cm
Package 2 Weight 12.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 600
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 992.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months