Schneider-Electric
 
ZBY28951 picture- web-product-data-sheet
ZBY28951
legend holder 30 x 40 mm with legend 8 x 27 mm with marking O-I-START
Schneider Electric
Characteristics
Main
Product or component type Legend holder
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Legend holder
Marked legend
Accessory / separate part destination Ø 22 mm control or signalling unit
For standard head
Range compatibility Harmony XB5
Harmony XB4
Legend holder size 30 x 40 mm
Marking White O-I-START on 1 black side, 1 red side background
User language International
Net weight 0.002 kg
Contractual warranty
Warranty 18 months