Schneider-Electric
 
ZBY4H101 picture- web-product-data-sheet
ZBY4H101
Legend holder, Harmony XB4, 30 x 40mm, for flush, plastic, grey, 8 x 27mm white blank legend, unmarked
Schneider Electric
Characteristics
Main
Product or component type Legend holder
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Legend holder
Blank legend
Accessory / separate part destination Ø 22 mm control or signalling unit with circular head
For standard head
Range compatibility Harmony XB5
Harmony XB4
Legend holder size 30 x 40 mm
Marking Unmarked on 1 white side, 1 yellow side background
Device mounting Flush
Sale per indivisible quantity 10
Net weight 0.004 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 10.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.000 cm
Package 2 Width 10.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 31.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 400
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.545 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months