Schneider-Electric
 
ZBY5100 picture- web-product-data-sheet
ZBY5100
Sheet of 40 legends, Harmony XB4, unmarked, 18 x 27mm for legend holder 30 x 50mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Accessory / separate part designation Blank legend
Accessory / separate part type Sheet of rectangular legend
Product or component type Sheet of 40 legends
Accessory / separate part category Marking accessories
Accessory / separate part destination Legend holder 30 x 50 mm
For standard head
Marking Unmarked on white background
Label dimensions 18 x 27 mm
Sale per indivisible quantity 10
Complementary
Material Plastic
Product compatibility ZBZ33
ZBZ35
Range compatibility Harmony XB4
Harmony XB5
Net weight 0.044 kg
Operator position information 1 position
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 21.500 cm
Package 1 Length 30.000 cm
Package 1 Weight 41.700 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 21.500 cm
Package 2 Length 30.000 cm
Package 2 Weight 417.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.564 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months