Schneider-Electric
 
ZBY5101 picture- web-product-data-sheet
ZBY5101
Unmarked legend 18x27mm for legend holder 30x50mm, Harmony XB4, 1 black side, 1 red side
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Blank legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Accessory / separate part destination Legend holder 30 x 50 mm
For standard head
Marking Unmarked on 1 black side, 1 red side background
Label dimensions 18 x 27 mm
Sale per indivisible quantity 10
Complementary
Net weight 0.001 kg
Operator position information 3 positions +/- 45°
2 positions 90°
1 position
Customizable No
Main group Push-button
Illum select switch
Wireless push-button
Pilot light
Mushroom head
Selector switch
Illum push-button
Range compatibility Harmony XB5
Harmony XB4
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 1.500 cm
Package 1 Length 3.000 cm
Package 1 Weight 1.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.500 cm
Package 2 Width 1.500 cm
Package 2 Length 3.000 cm
Package 2 Weight 11.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 1000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.142 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months