Schneider-Electric
 
ZBY61CUST01 picture- web-product-data-sheet
ZBY61CUST01
legend holder 30 x 50 mm with legend
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Legend holder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 5.0 g
Offer Sustainability
EU RoHS Directive Under investigation