Schneider-Electric
 
ZBY8360 picture- web-product-data-sheet
ZBY8360
marked legend Ø90 for emerg.switch. off - EMERGENCY SWITCHING OFF/logo ISO13850
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Black EMERGENCY SWITCHING OFF on yellow background
Label dimensions Ø 90 mm
User language English
Complementary
Sale per indivisible quantity 1
Material Plastic
Net weight 0.008 kg
Main group Switching off
Environment
Standards EN/IEC 60204-1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months