Schneider-Electric
 
ZBY9120 picture- web-product-data-sheet
ZBY9120
Legend holder 60mm for emergency stop, Harmony XB4, plastic, yellow, marked ARRET D'URGENCE
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Black ARRET D'URGENCE on yellow background
Label dimensions Ø 60 mm
User language French
Complementary
Sale per indivisible quantity 1
Material Plastic
Net weight 0.004 kg
Main group E-stop
Environment
Standards IEC 60204-1
EN/ISO 13850: 2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.560 cm
Package 1 Width 6.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.000 cm
Package 2 Width 6.500 cm
Package 2 Length 11.500 cm
Package 2 Weight 48.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 135
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.544 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"