Schneider-Electric
 
ZBY9140T picture- web-product-data-sheet
ZBY9140T
Blank legend, Harmony XB4, Harmony XB5, yellow, 60mm, for emergency stop, unmarked
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Blank legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Emergency stop mushroom head push-button for ZBZ3605 and padlocking kit
Label dimensions Ø 60 mm
Complementary
Sale per indivisible quantity 10
Material Plastic
Net weight 0.004 kg
Main group E-stop
Environment
Standards EN/IEC 60204-1
EN/ISO 13850: 2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 8.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 2 cm
Package 2 Width 8 cm
Package 2 Length 8 cm
Package 2 Weight 30 g
Package 3 Height 15 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months