Schneider-Electric
 
ZBY9142 picture- web-product-data-sheet
ZBY9142
Marked legend, Harmony XB5, yellow, 90mm, for emergency stop, marked EMERGENCY STOP/logo ISO13850
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Black EMERGENCY STOP on yellow background
Label dimensions Ø 60 mm
User language English
Complementary
Sale per indivisible quantity 10
Product weight 0.004 kg
Main group E-stop
Environment
Standards EN/IEC 60204-1
EN/IEC 60947-5-5
EN/ISO 13850: 2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 6.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 8.0 cm
Package 2 Width 1.0 cm
Package 2 Length 8.0 cm
Package 2 Weight 150.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.2 kg