Schneider-Electric
 
ZBY91W01 picture- web-product-data-sheet
ZBY91W01
Blank legend, Harmony XB5, Harmony XB4, white and yellow circular without text Ø 60 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Blank legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Label dimensions Ø 60 mm
Complementary
Sale per indivisible quantity 1
Material Plastic
Product weight 0.004 kg
Main group Switching off
Environment
Standards EN/IEC 60204-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 8 cm
Package 1 Length 8 cm
Package 1 Weight 40 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov