Schneider-Electric
 
ZBY9620 picture- web-product-data-sheet
ZBY9620
Legend, Harmony XB4, plastic, yellow, 90mm, for emergency stop, marked ARRESTO DE EMERGENZA with logo ISO13852
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Black ARRESTO EMERGENZA on yellow background
Label dimensions Ø 60 mm
User language Italian
Complementary
Sale per indivisible quantity 1
Material Plastic
Net weight 0.004 kg
Main group E-stop
Environment
Standards EN/ISO 13850: 2006
IEC 60204-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.56 cm
Package 1 Width 6 cm
Package 1 Length 6 cm
Package 1 Weight 9 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 3 cm
Package 2 Width 10.5 cm
Package 2 Length 11.5 cm
Package 2 Weight 48 g
Unit Type of Package 3 S02
Number of Units in Package 3 135
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.614 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"