This Application will be decommissioned as of January 7th 2025

ZBYD06178 |
Schneider-Electric
 
ZBYD06178 picture- web-product-data-sheet
ZBYD06178
self-adhesive legend 19 x 27 mm with marking "O I"
Schneider Electric
Characteristics
Main
Range of product Harmony XALG
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination XALG control station
For standard head
Label dimensions 19 x 27 mm
Marking Black O-I on grey background
User language International
Sale per indivisible quantity 1
Complementary
Material Plastic
Net weight 0.001 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months