|
|
|
ZBYF2101
Legend holder 40x50mm for flush mounted heads, Harmony XB5, plastic, with legend 8x27mm, unmarked
|
|
|
Main
Product or component type
|
Legend holder
|
Accessory / separate part category
|
Marking accessory
|
Complementary
Material
|
Plastic
|
Device composition
|
Blank legend
Legend holder
|
Accessory / separate part destination
|
Ø 22 mm control or signalling unit
For built-in-flush head
|
Colour
|
Dark grey
|
Range compatibility
|
Harmony XB4
Harmony XB5
|
Legend holder size
|
40 x 50 mm
|
Marking
|
Unmarked on 1 black side, 1 red side background
|
Sale per indivisible quantity
|
10
|
Net weight
|
0.002 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
17.000 cm
|
Package 1 Width
|
2.000 cm
|
Package 1 Length
|
1.330 cm
|
Package 1 Weight
|
2.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
17.000 cm
|
Package 2 Width
|
2.000 cm
|
Package 2 Length
|
12.000 cm
|
Package 2 Weight
|
21.000 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
800
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
2.647 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Take-back
|
No
|
|
|