Schneider-Electric
 
ZBYF2101C1 picture- web-product-data-sheet
ZBYF2101C1
legend holder 40 x 50 mm for flush mounted heads w/ leg for engr. cp white
Schneider Electric
Characteristics
Main
Product or component type Legend holder
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Blank legend
Legend holder
Accessory / separate part destination Ø 22 mm control or signalling unit
For built-in-flush head
Colour Color plated white
Range compatibility Harmony XB4
Harmony XB5
Legend holder size 40 x 50 mm
Marking Unmarked
Net weight 0.002 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov