Schneider-Electric
 
ZBYF2CUST02 picture- web-product-data-sheet
ZBYF2CUST02
LEGEND HOLDER 40 X 50 MM FOR FLUSH MOUNT
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Legend holder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.76 cm
Package 1 Width 4.06 cm
Package 1 Length 5.84 cm
Package 1 Weight 3 g
Offer Sustainability
EU RoHS Directive Under investigation