This Application will be decommissioned as of January 7th 2025

ZBYFPCUST01 |
Schneider-Electric
 
ZBYFPCUST01 picture- web-product-data-sheet
ZBYFPCUST01
LEGEND PLATE FOR FLUSH
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Legend plate
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 0.1 cm
Package 1 Length 15.0 cm
Package 1 Weight 3.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No