Schneider-Electric
 
ZBYLECUST03 picture- web-product-data-sheet
ZBYLECUST03
Antimicrobial legend panel 300x100mm, Harmony XB4, for customization request
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Legend panel
Environment
Standards ISO 21702
ISO 22196:2011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 25.0 cm
Package 1 Length 36.0 cm
Package 1 Weight 110.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov