Schneider-Electric
 
ZBYP2367C1 picture- web-product-data-sheet
ZBYP2367C1
legend plate with off-on marking color plated white
Schneider Electric
Characteristics
Main
Product or component type Legend plate
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Legend plate
Marked legend
Accessory / separate part destination Ø 22 mm control or signalling unit
For standard head
Colour Color plated white
Range compatibility Harmony XB5
Harmony XB4
Legend holder size 30 x 40 mm
Marking Black OFF-ON
User language English
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 0.1 cm
Package 1 Length 15.0 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 11.0 cm
Package 2 Width 0.1 cm
Package 2 Length 15.0 cm
Package 2 Weight 11.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov