Schneider-Electric
 
ZBZ33C0 picture- web-product-data-sheet
ZBZ33C0
legend holder 30 x 50 mm without legend 18 x 27 mm unmarked color plated grey
Schneider Electric
Characteristics
Main
Product or component type Legend holder
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Legend holder
Accessory / separate part destination Ø 22 mm control or signalling unit with square head
Ø 22 mm control or signalling unit with circular head
For standard head
Colour Color plated grey
Range compatibility Harmony XB4
Harmony XB5
Legend holder size 30 x 50 mm
Sale per indivisible quantity 10
Product weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 0.1 cm
Package 1 Length 3.0 cm
Package 1 Weight 1.3 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 9.0 cm
Package 2 Width 10.0 cm
Package 2 Length 10.0 cm
Package 2 Weight 23.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"