|
|
|
ZBZ33C1
legend holder 30 x 50 mm without legend 18 x 27 mm unmarked color plated white
|
|
|
|
|
End of Commercialization JUN 30, 2020
|
|
|
|
|
Main
Product or component type
|
Legend holder
|
Accessory / separate part category
|
Marking accessory
|
Complementary
Material
|
Plastic
|
Device composition
|
Legend holder
|
Accessory / separate part destination
|
Ø 22 mm control or signalling unit with square head
Ø 22 mm control or signalling unit with circular head
For standard head
|
Colour
|
Color plated white
|
Range compatibility
|
Harmony XB4
Harmony XB5
|
Legend holder size
|
30 x 50 mm
|
Sale per indivisible quantity
|
10
|
Net weight
|
0.001 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|