This Application will be decommissioned as of January 7th 2025

ZBZ41 |
Schneider-Electric
 
ZBZ41 picture- web-product-data-sheet
ZBZ41
Adaptor, Harmony XB4, Harmony XB5, for mounting a 22mm operator in a 30mm opening
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part type Socket adaptor
Product or component type Adaptor
Accessory / separate part category Adaptation accessories
Accessory / separate part destination Electrical block
Quantity per set Set of 10
Complementary
Net weight 0.008 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.254 cm
Package 1 Width 4.318 cm
Package 1 Length 4.318 cm
Package 1 Weight 18.144 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1