This Application will be decommissioned as of January 7th 2025

ZC1AC006 |
Schneider-Electric
ZC1AC006 picture- web-product-data-sheet
ZC1AC006
Limit switch head, Limit switches XC Standard, ZC1AC, roller lever
TODAY
DEC 23, 2024
End of Commercialization
JUN 30, 2022
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch head
Device short name ZC1AC
Head type Plunger head
Product compatibility XC1AC
Movement of operating head Linear
Type of operator Spring return roller lever metal
Switch actuation By 30° cam
Type of approach Lateral approach, 2 directions
Positive opening Without
Complementary
Net weight 0.1 kg
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 8 cm
Package 1 Length 9 cm
Package 1 Weight 95 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months