Schneider-Electric
ZC1AZ15 picture- web-product-data-sheet
ZC1AZ15
Limit switch contact block, Limit switches XC Standard, 2 NO, simultaneous
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch contact block
Device short name ZC1A
Product compatibility XC1AC15.
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Number of poles 2
Contacts type and composition 2 NO
Contact operation Slow-break, simultaneous
Contacts material Silver plated contacts
Positive opening Without
Complementary
Contacts insulation form Za
Minimum actuation speed 6 m/min
Maximum resistance across terminals 8 mOhm conforming to IEC 60255-7 category 3
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V AC conforming to IEC 60947-5-1
500 V AC conforming to NF C 20-040
600 V DC conforming to IEC 60947-5-1
600 V DC conforming to NF C 20-040
600 V AC conforming to CSA C22.2 No 14
600 V DC conforming to CSA C22.2 No 14
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 1000000 cycles, AC-15 110 V, 900 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15 230 V, 1900 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15 48 V, 450 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 110 V, 100 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 230 V, 95 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 48 V, 100 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, AC-15 110 V, 350 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, AC-15 230 V, 430 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, AC-15 48 V, 170 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, DC-13 110 V, 40 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, DC-13 230 V, 33 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, DC-13 48 V, 35 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.5 cm
Package 1 Length 6.0 cm
Package 1 Weight 46.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.514 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months