Schneider-Electric
ZC1AZ16 picture- web-product-data-sheet
ZC1AZ16
Limit switch contact block, Limit switches XC Standard, 2NC, staggered
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch contact block
Device short name ZC1A
Product compatibility XC1AC16.
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Number of poles 2
Contacts type and composition 2 NC
Contact operation Slow-break, staggered
Contacts material Silver plated contacts
Positive opening Without
Complementary
Contacts insulation form Za
Minimum actuation speed 6 m/min
Maximum resistance across terminals 8 mOhm conforming to IEC 60255-7 category 3
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V AC conforming to IEC 60947-5-1
500 V AC conforming to NF C 20-040
600 V DC conforming to IEC 60947-5-1
600 V DC conforming to NF C 20-040
600 V AC conforming to CSA C22.2 No 14
600 V DC conforming to CSA C22.2 No 14
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 1000000 cycles, AC-15 110 V, 900 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15 230 V, 1900 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15 48 V, 450 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 110 V, 100 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 230 V, 95 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 48 V, 100 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, AC-15 110 V, 350 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, AC-15 230 V, 430 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, AC-15 48 V, 170 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, DC-13 110 V, 40 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, DC-13 230 V, 33 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
3000000 cycles, DC-13 48 V, 35 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.5 cm
Package 1 Length 6.2 cm
Package 1 Weight 44.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months