Schneider-Electric
 
ZC1BE102 picture- web-product-data-sheet
ZC1BE102
Contact block, Harmony XB4, push button ZC1, screw clamp terminals
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Contact block
Device short name ZC1
Sale per indivisible quantity 1
IP degree of protection IP00 conforming to IEC 60529
Contacts type and composition 1 NC
Contact operation Slow-break
Contacts usage Standard
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
Complementary
CAD overall width 18 mm
CAD overall height 42 mm
CAD overall depth 21 mm
Connections - terminals Screw clamp terminals
Net weight 0.016 kg
Positive opening With
Operating travel 4 mm (total travel)
1.35 mm (NC changing electrical state)
Operating force 2.3 N NO changing electrical state
Mechanical durability 1200000 cycles
Tightening torque 0.8…1.2 N.m conforming to EN 60947-1
Shape of screw head Slotted compatible with flat Ø 4 mm screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Cross compatible with Philips no 1 screwdriver
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
[Ith] conventional free air thermal current 10 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Electrical durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
Electrical reliability Λ < 10exp(-7) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
Mounting of block Front mounting
Additional information Mounting on push-button collar
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 16.0 g