Schneider-Electric
 
ZC1GP4 picture- web-product-data-sheet
ZC1GP4
auxiliary contact block - 1 NC - for TeSys B
Important message Important message: 
This product is no longer commercialized by Schneider Electric. As per 14 January 2022, the commercialization is managed by Lenoir Elec. Please follow the link https://www.lenoir-elec.com/ for more details.
Schneider Electric
Characteristics
Main
Range of product TeSys B
Range TeSys
Product or component type Auxiliary contact block
Product compatibility CR1B
LC1B
Pole contact composition 1 NC
Complementary
Mechanical durability 1000000 cycles
Connections - terminals Control circuit: screw connection 1 cable(s) 4 mm² with cable end
Control circuit: screw connection 1 cable(s) 6 mm² without cable end
Control circuit: screw connection 2 cable(s) 4 mm² with cable end
Control circuit: screw connection 2 cable(s) 6 mm² without cable end
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3.8 cm
Package 1 Length 5 cm
Package 1 Weight 30 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov