Schneider-Electric
ZC1ZM4 picture- web-product-data-sheet
ZC1ZM4
Harmony XDA, contact block, screw limit switch, snap action
Main
Range of product Harmony XDA
Accessory / separate part type Contact block
Accessory / separate part category Separate parts
Accessory / separate part destination Screw limit switch
Complementary
Contact operation Snap action
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 4.500 cm
Package 1 Length 6.000 cm
Package 1 Weight 49.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.695 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov