Schneider-Electric
ZC2JC1H29 picture- web-product-data-sheet
ZC2JC1H29
Limit switch body, Limit switches XC Standard, ZC2J, fixed, without display, 1C/O, M20
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZC2J
Body type Fixed
Product compatibility XC2J
Associated head ZC2JE65
ZC2JE66
ZC2JE70
ZC2JE09
ZC2JE05
ZC2JE02
ZC2JE62
ZC2JE61
ZC2JE01
ZC2JE64
ZC2JE63
ZC2JE03
Body material Metal
Cable entry 1 entry tapped for M20 x 1.5 cable gland
Number of poles 1
Contacts type and composition 1 C/O
Contact operation Snap action
Number of steps 1 1 position
Contacts material Silver plated contacts
Complementary
Local display Without
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Positive opening Without
Minimum actuation speed 0.01 m/min
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V conforming to IEC 60947-1 for contact block
300 V conforming to CSA C22.2 No 14 for contact block
Maximum resistance across terminals 0.25 mOhm conforming to IEC 60255-7 category 3
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 40 mm
Height 81 mm
Depth 41 mm
Net weight 0.355 kg
Terminals description ISO n°1 (13-14)NO
(21-22)NC
(23-24)NO
(11-12)NC
Environment
IP degree of protection IP65
IK degree of protection IK08
Ambient air temperature for operation -25…70 °C for standard environment
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 4.7 cm
Package 1 Length 9.5 cm
Package 1 Weight 362.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.775 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months