Schneider-Electric
 
ZC2JC4 picture- web-product-data-sheet
ZC2JC4
Limit switch body, Limit switches XC Standard, ZC2J, fixed, without display, 2C/O
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch body
Device short name ZC2J
Body type Fixed
Product compatibility XC2J
Associated head ZC2JE06
ZC2JE04
ZC2JE82
ZC2JE85
ZC2JE81
ZC2JE83
ZC2JE84
ZC2JE07
Body material Metal
Cable entry 1 tapped entry for Pg 13.5 cable gland (included)
Number of poles 2
Contacts type and composition 2 C/O
Contact operation Snap action
Number of steps 2 3 positions
2 sequential
Contacts material Silver plated contacts
Complementary
Local display Without
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm²
Positive opening Without
Minimum actuation speed 0.01 m/min
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V conforming to IEC 60947-1 for contact block
300 V conforming to CSA C22.2 No 14 for contact block
Maximum resistance across terminals 0.25 mOhm conforming to IEC 60255-7 category 3
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Electrical circuit type Indicator light module neon light, 110 V
Width 40 mm
Height 81 mm
Depth 41 mm
Net weight 0.355 kg
Terminals description ISO n°1 (23-24)NO
(21-22)NC
(11-12)NC
(13-14)NO
Environment
IP degree of protection IP65
IK degree of protection IK08
Ambient air temperature for operation -25…70 °C for standard environment
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 4.6 cm
Package 1 Length 9.2 cm
Package 1 Weight 357.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.458 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months