Schneider-Electric
 
ZC2JE04 picture- web-product-data-sheet
ZC2JE04
Limit switch head, Limit switches XC Standard, ZC2J, without lever spring return left and right actuation
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch head
Device short name ZC2J
Head type Rotary head
Product compatibility XC2J
Associated lever ZC2JY12
ZC2JY11
ZC2JY81
ZC2JY51
ZC2JY31
ZC2JY13
ZC2JY91
Associated body ZC2JC48
ZC2JC4
ZC2JD4
Movement of operating head Rotary
Type of operator Without operating lever spring return
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation CW and CCW
From left and right
Positive opening Without
Net weight 0.21 kg
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 9.500 cm
Package 1 Length 4.800 cm
Package 1 Weight 220.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 14
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.256 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months