Schneider-Electric
 
ZC2JE70 picture- web-product-data-sheet
ZC2JE70
Limit switch head, Limit switches XC Standard, ZC2J, cat's whisker
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch head
Device short name ZC2J
Head type Multi-directional head
Product compatibility XC2J
Associated body ZC2JD1
ZC2JC28
ZC2JD2
ZC2JC2
ZC2JC18
ZC2JC1
Movement of operating head Multi-directional
Type of operator Cat's whisker spring return
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Net weight 0.19 kg
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 4.500 cm
Package 1 Length 15.500 cm
Package 1 Weight 210.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 26
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.857 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months