Schneider-Electric
 
ZC2JY11 picture- web-product-data-sheet
ZC2JY11
Limit switch lever, Limit switches XC Standard, ZC2JY, thermoplastic roller -40...70 °C
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch lever
Device short name ZC2J
Product compatibility XC2J
Associated head ZC2JE06
ZC2JE02
ZC2JE05
ZC2JE04
ZC2JE03
ZC2JE07
ZC2JE01
Movement of operating head Rotary
Type of operator Roller lever spring return thermoplastic (-)
Type of approach Lateral approach
Complementary
Switch actuation By 30° cam
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C for standard environment
-40…70 °C for low temperature
Ambient air temperature for storage -40…70 °C standard environment
-40…70 °C low temperature
Environmental characteristic Low temperature
Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.0 cm
Package 1 Length 5.7 cm
Package 1 Weight 33.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 65
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.354 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months