Schneider-Electric
 
ZC4GM2 picture- web-product-data-sheet
ZC4GM2
auxiliary contact block - 1 pole - 1 NC - for TeSys B
Important message Important message: 
This product is no longer commercialized by Schneider Electric. As per 14 January 2022, the commercialization is managed by Lenoir Elec. Please follow the link https://www.lenoir-elec.com/ for more details.
Schneider Electric
Characteristics
Main
Range of product TeSys B
Range TeSys
Product or component type Auxiliary contact block
Product compatibility LC1B
CR1B
Pole contact composition 1 NC
Complementary
[Ith] conventional free air thermal current 20 A
Mechanical durability 1000000 cycles
Connections - terminals Control circuit: connector 1 cable(s) 4 mm² with cable end
Control circuit: connector 1 cable(s) 6 mm² without cable end
Control circuit: connector 2 cable(s) 4 mm² with cable end
Control circuit: connector 2 cable(s) 6 mm² without cable end
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 6.5 cm
Package 1 Length 8 cm
Package 1 Weight 38 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months