This Application will be decommissioned as of January 7th 2025

ZCD29M12 |
Schneider-Electric
 
ZCD29M12 picture- web-product-data-sheet
ZCD29M12
Limit switch body, Limit switches XC Standard, ZCD, compact, 2NC, snap action, M12 5P
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard compact
Product or component type Limit switch body
Device short name ZCD
Design Compact
Body type Fixed
Associated head ZCE29
ZCE13
ZCE66
ZCE10
ZCE08
ZCE63
ZCE07
ZCEH0
ZCE24
ZCE09
ZCE02
ZCE21
ZCE06
ZCE27
ZCE65
ZCE01
ZCE64
ZCE28
ZCE11
ZCEH2
ZCE62
ZCE05
ZCE14
ZCE67
Body material Zamak
Number of poles 2
Contacts type and composition 2 NC
Contact operation Snap action, simultaneous
Snap action
Complementary
Electrical connection Male connector M12, 5 pins
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/s
Contact code designation B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
[Ie] rated operational current 3 A at 50 V, AC-15 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 50 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 4 A
Electrical durability 5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 31 mm
Height 65 mm
Depth 30 mm
Environment
Product compatibility XCKD
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 3.8 cm
Package 1 Length 10.0 cm
Package 1 Weight 160.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 704
Package 2 Height 60.0 cm
Package 2 Width 80.0 cm
Package 2 Length 704.0 cm
Package 2 Weight 112.64 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7fe87598-596b-49c0-8573-672c4f4c06d0
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months