Schneider-Electric
 
ZCD31 picture- web-product-data-sheet
ZCD31
Limit switch body, Limit switches XC Standard, ZCD, compact, 1NC+2 NO, snap action
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard compact
Product or component type Limit switch body
Device short name ZCD
Design Compact
Body type Fixed
Associated head ZCE65
ZCE02
ZCE27
ZCE14
ZCE06
ZCE66
ZCE63
ZCE21
ZCE13
ZCE05
ZCE28
ZCE01
ZCE64
ZCE11
ZCE10
ZCEH2
ZCE62
ZCE08
ZCE07
ZCE29
ZCE67
ZCEH0
ZCE24
ZCE09
Body material Zamak
Number of poles 3
Contacts type and composition 1 NC + 2 NO
Contact operation Snap action
Complementary
Associated connection component ZCDEG11
ZCDEF12
ZCDEN12
ZCDEP16
ZCDEP20
ZCDEG13
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 0.01 m/s
Contact code designation R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
C300, AC-15 (Ue = 240 V), Ie = 0.75 A conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
400 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 31 mm
Height 65 mm
Depth 30 mm
Environment
Product compatibility XCKD
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 4.300 cm
Package 1 Length 7.800 cm
Package 1 Weight 139.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 27
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.084 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months