This Application will be decommissioned as of January 7th 2025

ZCD37 |
Schneider-Electric
 
ZCD37 picture- web-product-data-sheet
ZCD37
Limit switch body, Limit switches XC Standard, ZCD, compact, 2NC+1 NO, slow break
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard compact
Product or component type Limit switch body
Device short name ZCD
Design Compact
Body type Fixed
Associated head ZCE02
ZCEH2
ZCE62
ZCE10
ZCE08
ZCE66
ZCE65
ZCE27
ZCE28
ZCE01
ZCE05
ZCE11
ZCE64
ZCE14
ZCE07
ZCE67
ZCE13
ZCE63
ZCE29
ZCE21
ZCE06
ZCEH0
ZCE24
Body material Zamak
Number of poles 3
Contacts type and composition 2 NC + 1 NO
Contact operation Slow-break, break before make
Complementary
Associated connection component ZCDEP16
ZCDEP20
ZCDEG11
ZCDEG13
ZCDEF12
ZCDEN12
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 6 m/s
Contact code designation R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
C300, AC-15 (Ue = 240 V), Ie = 0.75 A conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
400 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 31 mm
Height 65 mm
Depth 30 mm
Environment
Product compatibility XCKD
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 4.100 cm
Package 1 Length 4.100 cm
Package 1 Weight 140.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 32
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.679 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7fe87598-596b-49c0-8573-672c4f4c06d0
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months