This Application will be decommissioned as of January 7th 2025

ZCDEG13 |
Schneider-Electric
 
ZCDEG13 picture- web-product-data-sheet
ZCDEG13
Cable gland entry, Pg 13.5, for limit switch, metal body
Characteristics
Main
Product or component type Cable gland
Accessory / separate part category Connection accessories
Device presentation Basic element
Complementary
Cable entry 1 entry tapped for Pg 13.5 cable gland
Product compatibility XCKD
Associated body ZCD21
ZCD25
ZCD26
ZCD27
ZCD28
ZCD29
ZCD31
ZCD35
ZCD37
ZCD39
Material Metal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 33.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.009 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E7c0f8b6-0dd0-4108-8194-5b71c45855e7
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months